Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
HTD-Toothed belt pulleys - metric division, HTD profile
Bill of material
HTD-Toothed belt pulleys 8M KETTEN FUCHS Artikel-Nr. 30-8M-50
CNSORDERNO
Order number
30-8M-50
P
Division
8 mm
ZRB
Wide belt
50 mm
Z
Number of Teeth
30
TYP
Typ
6F
VERS
2
MAT
Material
St
DE
Dimensions
75.13 mm
DP
Dimensions
76.39 mm
DM
Dimensions
55.0 mm
DI
Dimensions
0.0 mm
DF
Dimensions
83.0 mm
W
Dimensions
60.0 mm
L
Dimensions
70.0 mm
D1
Dimensions
15.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices